Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Hakon®-Clamping sets - Series 100
Bill of material
Hakon Clamping Sets Series 100 KETTEN FUCHS Artikel-Nr. 100-2244
CNSORDERNO
Order number
100-2244
DXD
Size
22 × 44 mm
H
Length
24 mm
H1
Length
18 mm
AS
Number pieces
4 mm
M
Screw size
M6x16
MD
Transferable tightening torque
17 Nm
MT
Transferable torsional moment
258 Nm
FAX
Transferable axial force
23 kN
PW
Surface pressure wave
197 N/mm^2
PN
Surface pressure Hub
98 N/mm^2
CNSMASSEXACT
mass
0.140 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices